Product Hierarchy
Product Hierarchy

62P1806 - Inst PVC/PVC, 6 Pr #18 Str BC, PVC-NYL Ins E1, IS/OS, Blk PVC Jkt, TC-ER NPLF 90C Dry 75C Wet

UL Instrumentation, 6 Pair 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, TC-ER NPLF 90C Dry 75C Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)618 AWG7x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.022 in (0.56 mm)0.088 in (2.2 mm)Black & White and numbered
Inner Shield
ElementShield TypeMaterialCoverageDrainwire Type
Pair(s)TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC/Nylon - Polyvinyl Chloride + Nylon0.063 in (1.6 mm)0.616 inYes
Overall Cable Diameter (Nominal): 0.616 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Inner Shield DCRMax. Current
6.6 Ohm/1000ft11.9 Ohm/1000ft (39.0 Ohm/km)7 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 9.0 Ohm/1000ft (30 Ohm/km)
Voltage
UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallation
UL: 75°C Wet, 90°C Dry; NPLF: 90°C-20°C to +90°C Dry, +75°C Wet-25°C To +90°C
Bend Radius
Stationary Min.Installation Min.
7.392 in (187.8 mm)7.392 in
Max. Pull Tension: 332.5 lbs (150.8 kg)
Bulk Cable Weight: 179 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, Article 760
CEC / C(UL) Compliance: .
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.45 Revision Date: 09-07-2025

Part Numbers

Variants
Item #Putup Type
62P1806 0105000Reel
62P180601010000Reel
No accessories are available for this product