(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)UL Instrumentation, 2 Pair 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, TC-ER NPLF 90C Dry 75C Wet SUN RES DIR BUR
Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 2 | 18 AWG | 7x26 | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.022 | 0.088 in (2.2 mm) | Black & White and numbered |
Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC/Nylon - Polyvinyl Chloride + Nylon | 0.047 in (1.2 mm) | 0.429 in | Yes |
Overall Cable Diameter (Nominal): | 0.429 in |
Nom. Conductor DCR | Nom. Inner Shield DCR | Max. Current |
---|---|---|
6.6 Ohm/1000ft | 11.9 Ohm/1000ft (39.0 Ohm/km) | 12 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
600 V (TC-ER), 150 V (NPLF) |
UL Temperature | Operating | Installation |
---|---|---|
UL: 75°C Wet, 90°C Dry; NPLF: 90°C | -20°C to +90°C Dry, +75°C Wet | -25°C To +90°C |
Stationary Min. | Installation Min. |
---|---|
5.148 in (130.8 mm) | 5.148 in |
Max. Pull Tension: | 117 lbs (53.1 kg) |
Bulk Cable Weight: | 75 lbs/1000ft |
Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
Flammability / Reaction to Fire: | UL1685 UL Loading, IEEE 1202 FT4 |
NEC / UL Compliance: | Article 336, Article 760 |
European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
Update and Revision: | Revision Number: 0.46 Revision Date: 03-27-2024 |
Item # | Putup Type | UPC |
---|---|---|
62P1802 0105000 | Reel | 612825359920 |
62P180201010000 | Reel |