Product Hierarchy
Product Hierarchy

62P1636 - Inst PVC/PVC, 36 Pr #16 Str BC, PVC-NYL Ins E1, IS/OS, Blk PVC Jkt, TC NPLF 90C Dry 75C Wet


UL Instrumentation, 36 Pair 16AWG (7x24) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, TC NPLF 90C Dry 75C Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)36167x24BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PVC/Nylon - Polyvinyl Chloride + Nylon0.022 in (0.56 mm)0.101 in (2.57 mm)Black, White and Numbered
Inner Shield
ElementShield TypeMaterialCoverageDrainwire Type
Each PairTapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.083 in (2.1 mm)1.473 in (37.41 mm)Yes

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Inner Shield DCRMax. Current
4.2 Ohm/1000ft1.33 Ohm/1000ft (4.36 Ohm/km)6 Amps per Conductor at 30ºC
Nom Outer Shield DCR: 1.3 Ohm/1000ft (4.3 Ohm/km)
Voltage
UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 75°C Wet-30°C To +90°C Dry, +75°C Wet
Bend Radius
Stationary Min.Installation Min.
7.35 in (187 mm)7.35 in (187 mm)
Max. Pull Tension: 3036 lbs (1377 kg)
Bulk Cable Weight: 1274 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL 1685 UL loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, Article 760, NPLF, TC-ER
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.66 Revision Date: 09-07-2025

Part Numbers

Variants
Item #Putup TypeUPC
62P1636 0102500Reel612825360216
Date: 2005-04-01
No accessories are available for this product