(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)UL Instrumentation, 4 Pair 16AWG (7x24) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, TC-ER NPLF 90C Dry 75C Wet SUN RES DIR BUR
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
16 | 7x24 | BC - Bare Copper | 4 |
Conductor Count: | 8 |
Material | Nominal Diameter |
---|---|
PVC/Nylon - Polyvinyl Chloride + Nylon | 0.101 in |
Number | Color |
---|---|
Pair | ICEA S-73-732 Table E1 (Pairs: Black & White and numbered) |
Type | Material | Material Trade Name | Drainwire Material | Drainwire Diameter | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | TC - Tinned Copper | 0.0363 in | 20 |
Type | Material | Material Trade Name |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® |
Material | Nominal Diameter | Nominal Wall Thickness | Separator Material |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.585 in | 0.063 in | Barrier Tape |
Max. Recommended Current [A] |
---|
12.6 Amps per Conductor at 30ºC |
UL Voltage Rating |
---|
150 V RMS (Type NPLF) |
Max. Pull Tension: | 348 lbs |
Min Bend Radius/Minor Axis: | 7 in |
NEC/(UL) Compliance: | TC-ER |
IEEE Compliance: | 1202 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
Suitability - Burial: | Yes |
Suitability - Sunlight Resistance: | Yes |
C(UL) Flammability: | FT4 |
IEEE Flammability: | 1202 |
UL voltage rating: | 600 V RMS (Type TC) |
Item # | Putup Type | UPC |
---|---|---|
62P1604 0105000 | Reel | 612825359791 |
62P160401010000 | Reel | 612825359760 |
Update and Revision: | Revision Number: 0.31 Revision Date: 10-20-2020 |