Product Hierarchy
Product Hierarchy

62P1603 - Inst PVC/PVC, 3 Pr #16 Str BC, PVC-NYL Ins E1, IS/OS, Blk PVC Jkt, TC-ER NPLF 90C Dry 75C Wet

UL Instrumentation, 3 Pair 16AWG (7x24) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, TC-ER NPLF 90C Dry 75C Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)316 AWG7x24BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.0220.101 in (2.57 mm)Black & White and numbered
Inner Shield
ElementShield TypeMaterialCoverageDrainwire Type
Pair(s)TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC/Nylon - Polyvinyl Chloride + Nylon0.047 in (1.2 mm)0.504 inYes
Overall Cable Diameter (Nominal): 0.504 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Inner Shield DCRMax. Current
4.2 Ohm/1000ft8.2 Ohm/1000ft (27 Ohm/km)15 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 7.0 Ohm/1000ft (23 Ohm/km)
Voltage
UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
UL: 75°C Wet, 90°C Dry; NPLF: 90°C-20°C to +90°C Dry, +75°C Wet
Bend Radius
Stationary Min.Installation Min.
6.048 in (153.6 mm)6.048 in
Max. Pull Tension: 264 lbs (120 kg)
Bulk Cable Weight: 126 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, Article 760
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.43 Revision Date: 09-07-2025

Part Numbers

Variants
Item #Putup TypeUPC
62P1603 0105000Reel612825359838
No accessories are available for this product