(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)UL Instrumentation, 4 Pair 14AWG (7x22) Bare Copper, PVC-NYL Insulation E1 Color Code, Black PVC Outer Jacket, TC-ER NPLF 90C Dry 75C Wet SUN RES DIR BUR
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
14 | 7x22 | BC - Bare Copper | 4 |
Conductor Count: | 8 |
Material | Nominal Diameter |
---|---|
PVC/Nylon - Polyvinyl Chloride + Nylon | 0.116 in |
Number | Color |
---|---|
Pair | ICEA S-73-732 Table E1 (Pairs: Black & White and numbered) |
Type | Material | Drainwire Material | Drainwire Diameter | Drainwire AWG |
---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | TC - Tinned Copper | 0.046 in | 18 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.653 in | 0.063 in |
Max. Recommended Current [A] |
---|
17.5 Amps per Conductor at 30ºC |
UL Voltage Rating |
---|
150 V RMS (Type NPLF) |
Max. Pull Tension: | 548.8 lbs |
Min Bend Radius/Minor Axis: | 7.8 in |
NEC/(UL) Compliance: | TC-ER |
IEEE Compliance: | 1202 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
Suitability - Burial: | Yes |
Suitability - Sunlight Resistance: | Yes |
C(UL) Flammability: | FT4 |
IEEE Flammability: | 1202 |
UL voltage rating: | 600 V RMS (Type TC) |
Item # | Putup Type | UPC |
---|---|---|
62P1404 0105000 | Reel | 612825363545 |
Update and Revision: | Revision Number: 0.31 Revision Date: 10-20-2020 |