UL Instrumentation, 4 Pair 12AWG (7x20) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC 150V NPLF THHN OR THWN 90C Dry 75C Wet SUN RES DIR BUR
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
| AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
|---|---|---|---|---|
| 12 | 7x20 | BC - Bare Copper | 0.089 in | 4 |
| Conductor Count: | 8 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.131 in | 0.021 in |
| Number | Color |
|---|---|
| Pair 1 | Black and White Numbered 1 |
| Pair 2 | Black and White Numbered 2 |
| Pair 3 | Black and White Numbered 3 |
| Pair 4 | Black and White Numbered 4 |
| Element | Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG |
|---|---|---|---|---|---|---|---|
| Each Pair | Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 0.052 in | 16 |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG |
|---|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 0.052 in | 16 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.723 in | 0.063 in |
| Nominal Conductor DCR | Nominal Inner Shield DCR | Nominal Outer Shield DCR |
|---|---|---|
| 1.65 Ohm/1000ft | 6.24 Ohm/1000ft | 1.56 Ohm/1000ft |
| Max. Recommended Current [A] |
|---|
| 15 Amps per Conductor at 30ºC |
| UL Description | UL Voltage Rating |
|---|---|
| TC | |
| NPLF | 150 V RMS (NPLF) |
| UL Temperature Rating: | 90°C Wet/Dry |
| Operating Temperature Range: | -25°C To +90°C |
| Bulk Cable Weight: | 337 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 694 lbs |
| Min Bend Radius (Overall): | 7.25 in |
| Minimum Minor Axis Bend Radius: | 7.2 in |
| NEC/(UL) Compliance: | NPLF, TC, THHN/THWN |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| Suitability - Burial: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| CSA/C(UL) Flammability: | FT4 |
| UL Flammability: | UL1685 UL Loading |
| IEEE Flammability: | IEEE 1202 |
| UL voltage rating: | 600 V RMS (Type TC) |
| Notes: | Alternate color coding available upon request. |
| Update and Revision: | Revision Number: 0.42 Revision Date: 05-31-2024 |