Product Hierarchy
Product Hierarchy

629463 - Blue Hose®, 1 Pr #20 Str TC, PE Ins Blu, Clr, Foil+TC Brd, PVC Jkt, AIA Armor, PVC Jkt, OIL RES II

Blue Hose® for Data Highway Plus, 1 Pair 20AWG (7x28) Tinned Copper, PE Insulation Blue & Clear, Overall Beldfoil®+Tinned Copper Braid(55%) Shield, PVC Inner Jacket, Aluminum Interlock Armor, Blue Oil Res PVC Outer Jacket

Product Overview

Suitable Applications: exposure to rodent, crush, or cut through force, harsh environment, Allen Bradley Data Highway communication interface between PLC processors, I/O devices, operator interfaces, computers and other intelligent devices, PLC processor interlocking, peer-to-peer messaging, remote programming, troubleshooting, I/O updates, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)120 AWG7x28TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessColor CodeNotes
Pair(s)PE - Polyethylene0.019 in (0.48 mm)Clear & BlueTwinax with rod fillers
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
BraidTinned Copper (TC)55%
Inner Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.238 in (6.05 mm)
Armor
Armor Type & Material
AIA - Aluminum Interlock Armor
Outer Jacket
Material
PVC - Polyvinyl Chloride

Electrical Characteristics

Electricals
ElementNom. Characteristic ImpedenceNom. Velocity of Prop.
Pair(s)78 Ohm66%
High Frequency (Nominal/Typical)
Element
Pair(s)

History

Update and Revision: Revision Number: 0.50 Revision Date: 10-07-2026
No accessories are available for this product