Product Hierarchy
Product Hierarchy

6288US - PTZ, Cat5e-4pr, #16-2c, UTP, Flamarrest Jkt, CMP, Siamese




PTZ (Control + Power) Cable, Plenum-CMP, Cat5e 4-24 AWG solid bare copper data pairs with FEP insulation, 2-16 AWG stranded bare copper conductors with FEP insulation, Siamese Flamarrest® jacket

Product Overview

Suitable Applications: Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom), UTP-CCTV
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNominal DiameterNo. of ConductorsNo. of Pairs
Cat 5e Pair23SolidBC - Bare Copper0.023 in4
Pair11619x29TC - Tinned Copper0.059 in2
Conductor Count: 10
Insulation
ElementMaterialMaterial Trade NameNominal Diameter
Cat 5e PairFEP - Fluorinated Ethylene PropyleneBeldfoil®0.042 in
Pair1PVC - Polyvinyl Chloride0.077 in
Color Chart
NumberColor
Cat 5e Pair1Blue and White/Blue
Cat 5e Pair2Orange and White/Orange
Cat 5e Pair3Green and White/Green
Cat 5e Pair4Brown and White/Brown
Pair1Black & Red
Inner Shield
ElementMaterial
Cat 5e PairNo Shield
Pair1No Shield
Outer Shield
Material
No Shield
Outer Jacket
MaterialMaterial Trade NameNominal Diameter
PVC - Polyvinyl ChlorideFlamarrest®0.222 x 0.45 in

Electrical Characteristics

Conductor DCR
ElementMax. Conductor DCRMax. DCR UnbalanceNominal Conductor DCRNominal Conductor DCR Conductor Resistance
Cat 5e Pair13.716 Ohm/1000ft5 %9 Ohm/1000ft9 Ohm/1000ft
Pair1
Capacitance
Element
Cat 5e Pair
Pair1
Delay
ElementMax. DelayMax. Delay SkewNominal Velocity of Propagation (VP) [%]
Cat 5e Pair45 ns/ft70 ns/100m70%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. PSNEXT [dB]Min. PSACR [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Fitted Impedance
1 MHz2 dB/100m62 dB60 dB61 dB20 dB100 ± 15%
4 MHz4.1 dB/100m53 dB49 dB49 dB23 dB100 ± 15%
8 MHz5.8 dB/100m48 dB43 dB43 dB24.5 dB100 ± 15%
10 MHz6.5 dB/100m47 dB41 dB41 dB25 dB100 ± 15%
16 MHz8.2 dB/100m44 dB36 dB37 dB25 dB100 ± 15%
20 MHz9.3 dB/100m42 dB34 dB35 dB25 dB100 ± 15%
25 MHz10.4 dB/100m41 dB31 dB33 dB24.3 dB100 ± 15%
31.25 MHz11.7 dB/100m39 dB28 dB31 dB23.6 dB100 ± 15%
62.5 MHz17 dB/100m35 dB19 dB24 dB21.5 dB100 ± 15%
100 MHz22 dB/100m32 dB11 dB21 dB20.1 dB100 ± 15%
Current
Element
Cat 5e Pair
Pair1
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Installation Temperature Range: 0°C To +75°C
UL Temperature Rating: 75°C
Separation Temp Range: 0°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 73 lbs/1000ft
Maximum Recommended Pulling Tension: 130 lbs

Standards

NEC Articles: Article 800
NEC/(UL) Compliance: CMP
CEC/C(UL) Compliance: CMP
ISO/IEC Compliance: ISO/IEC 11801, Category 5e for data pairs

Applicable Environmental and Other Programs

Environmental Space: Indoor - Plenum
EU Directive Compliance: Yes
MII Order #39 (China RoHS): Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: NFPA 262
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): Yes

Related Part Numbers

Non-Plenum Number: 5288US
Variants
Item #ColorUPC
6288US 0101000Black612825174639
6288US 010500Black612825174646
6288US 0091000White612825174622
Footnote: C - CRATE REEL PUT-UP.

Product Notes

Notes: Overall jacket sequentially marked.

History

Update and Revision: Revision Number: 0.330 Revision Date: 04-02-2026
Date: 2005-12-01
No accessories are available for this product