PTZ (Control + Power) Cable, Plenum-CMP, 2-23 AWG solid bare copper pairs with FEP insulation, 2-16 AWG stranded bare copper conductors with FEP insulation, Flamarrest® jacket
| Suitable Applications: | Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom), UTP-CCTV |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Element | Size | Stranding | Material | No. of Pairs |
|---|---|---|---|---|
| Cat 5e Pair | 23 | Solid | BC - Bare Copper | 2 |
| Pair1 | 16 | 19x29 | TC - Tinned Copper |
| Element | Material | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| Cat 5e Pair | FEP - Fluorinated Ethylene Propylene | 0.041 in (1.0 mm) | Blue and White/Blue, Orange and White/Orange, Black & Red |
| Pair1 | PVC - Polyvinyl Chloride | 0.077 in (2.0 mm) |
| Element | Material |
|---|---|
| Cat 5e Pair | No Shield |
| Pair1 | No Shield |
| Material |
|---|
| No Shield |
| Material | Material Trade Name | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | Flamarrest® | 0.187 in |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 27.432 Ohm/1000ft (90.000 Ohm/km) | 330 pF/ft |
| 14.7 Ohm/km (4.48 Ohm/1000ft) |
| Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|
| 45 ns/ft | 70 ns/100m | 70% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. PSNEXT [dB] | Min. PSACR [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Fitted Impedance |
|---|---|---|---|---|---|---|
| 1 | 2 | 62 | 60 | 61 | 20 | 100 ± 15% |
| 4 | 4.1 | 53 | 49 | 49 | 23 | 100 ± 15% |
| 8 | 5.8 | 48 | 43 | 43 | 24.5 | 100 ± 15% |
| 10 | 6.5 | 47 | 41 | 41 | 25 | 100 ± 15% |
| 16 | 8.2 | 44 | 36 | 37 | 25 | 100 ± 15% |
| 20 | 9.3 | 42 | 34 | 35 | 25 | 100 ± 15% |
| 25 | 10.4 | 41 | 31 | 33 | 24.3 | 100 ± 15% |
| 31.25 | 11.7 | 39 | 28 | 31 | 23.6 | 100 ± 15% |
| 62.5 | 17 | 35 | 19 | 24 | 21.5 | 100 ± 15% |
| 100 | 22 | 32 | 11 | 21 | 20.1 | 100 ± 15% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating | Installation |
|---|---|---|
| 75°C | -10°C To +75°C | 0°C To +75°C |
| Max. Pull Tension: | 105 lbs (47.6 kg) |
| Bulk Cable Weight: | 35 lbs/1000ft (52 kg/km) |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262, FT6 |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| ISO/IEC Compliance: | ISO/IEC 11801, Category 5e for data pairs |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | ISO/IEC 11801, Category 5e |
| Non-Plenum Number: | 5284UE |
| Notes: | Overall jacket sequentially marked. |
| Update and Revision: | Revision Number: 0.343 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 6284UE 0101000 | Black | 612825174578 | C |
| 6284UE 010500 | Black | 612825174585 | C |
| 6284UE 0091000 | White | 612825174554 | C |
| 6284UE 009500 | White | 612825174561 | C |
| Footnote: | C - CRATE REEL PUT-UP. |