OSDP Reader Cable, 1 Pair 22 AWG stranded (7x30) tinned copper (data) with foam FEP insulation, Beldfoil® shield w/ drain, 2 Conductor 16 AWG stranded (19x29) Bare copper conductor (power) with Flamarrest® insulation, Plenum, Flamarrest®
| Suitable Applications: | OSDP Readers, RS-485, Serial Data, Access Control |
| Element | No. of Conductors | No. of Pairs | Size | Stranding | Material | Notes |
|---|---|---|---|---|---|---|
| Data Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper | Twisted Pair Configuration | |
| Power Pair(s) | 2 | 16 AWG | 19x29 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Data Pair(s) | FEP - Fluorinated Ethylene Propylene (Foam) | 0.031 in (0.79 mm) | 0.090 in (2.3 mm) | White/Blue Stripe & Blue/White Stripe |
| Power Pair(s) | PVC - Polyvinyl Chloride | 0.012 in (0.30 mm) | 0.081 in (2.1 mm) | Black & Red |
| Element | Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|---|
| Data Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Power Pair(s) | Unshielded |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| Flamarrest® | 0.020 in (0.51 mm) | 0.246 in (6.25 mm) |
| Overall Cable Diameter (Nominal): | 0.246 in (6.25 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|---|---|---|
| Data Pair(s) | 14.8 Ohm/1000ft (48.6 Ohm/km) | 13 pF/ft (43 pF/m) | 24 pF/ft (79 pF/m) | 120 Ohm | 78% |
| Power Pair(s) | 4.2 Ohm/1000ft (14 Ohm/km) |
| UL Voltage Rating |
|---|
| (300V (CMP)) |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C to +60°C |
| Stationary Min. |
|---|
| 2.44 in (62.0 mm) |
| Max. Pull Tension: | 31 lbs (14 kg) |
| Bulk Cable Weight: | 21 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262, FT6, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP FT6 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 6281MD |
| Update and Revision: | Revision Number: 0.141 Revision Date: 04-01-2024 |