Product Hierarchy
Product Hierarchy

6222UL - Fire Alarm, #16-4c BC, FPLP




Fire Alarm Cable, Plenum-FPLP, 4-16 AWG solid bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

Product Overview

Suitable Applications: Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)416 AWGSolidBC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.008 in (0.20 mm)0.067 in (1.7 mm)Black, Red, Brown, Blue
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.194 inYes
Overall Cable Diameter (Nominal): 0.194 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
4.18 Ohm/1000ft37 pF/ft (120 pF/m)5 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.55 in (39.4 mm)1.55 in
Max. Pull Tension: 124.8 lbs (56.61 kg)
Bulk Cable Weight: 41 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: NFPA 262 (UL910)
NEC / UL Compliance: Article 760, FPLP
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): California State Fire Marshall
Non-Plenum Number: 5222UL

History

Update and Revision: Revision Number: 0.305 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
6222UL 0021000Red612825174479C
6222UL 002500Red612825174486C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
No accessories are available for this product