(2196)Modular Couplers
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
(829)Workstation Outlets
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
(10)Suitable Applications: | Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification |
Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 16 | Solid | BC - Bare Copper |
Element | Material | Thickness | Color Code |
---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.008 in | Black, Red |
Material | Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.015 in | 0.166 in | Yes |
Cable Diameter (Nominal): | 0.166 in |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|---|
Conductor(s) | 3.85 Ohm/1000ft | 37 pF/ft | 6.3 Amps per conductor @ 25°C |
UL Voltage Rating |
---|
300 V (FPLP) |
UL Rating | Operating |
---|---|
75°C | 0°C to +75°C |
Stationary Min. | Installation Min. |
---|---|
1.625 in | 1.7 in |
Max. Pull Tension: | 62 lbs |
Bulk Cable Weight: | 22 lbs/1000ft |
Environmental Suitability: | Indoor - Plenum, Indoor |
Flammability / Fire Resistance: | NFPA 262, UL 910 (Plenum) |
NEC / UL Compliance: | Article 760, FPLP |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | California State Fire Marshall |
Non-Plenum Number: | 5220UL |
Update and Revision: | Revision Number: 0.268 Revision Date: 09-30-2020 |