Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14235)Indoor Fiber Cable
(1637)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
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
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
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
(764)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3605)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1047)M12
(778)Field Attachables
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
(13)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1213)Fiber Patch Cords
(501)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
Fire Alarm Cable, Plenum-FPLP, 2-16 AWG solid bare copper conductors with FEP insulation, Flamarrest® jacket with ripcord
| Suitable Applications: | Fire Alarm, Addressable Systems, Circuits: Audio, Control, Initiating, Notification |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 16 AWG | Solid | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | FEP - Fluorinated Ethylene Propylene | 0.012 in (0.30 mm) | 0.066 in (1.7 mm) | Black, Red |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.180 in (4.57 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.162 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| 4.26 Ohm/1000ft | 16 pF/ft (52 pF/m) | 100 Ohm | 0.14 µH/ft (0.46 µH/m) | 6 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | 0°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.28 in (32.5 mm) | 1.28 in |
| Max. Pull Tension: | 62 lbs (28 kg) |
| Bulk Cable Weight: | 22 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | NFPA 262 (UL910) |
| NEC / UL Compliance: | Article 760, FPLP |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | California State Fire Marshall |
| Notes: | Teflon® is a trademark of DuPont. |
| Update and Revision: | Revision Number: 0.457 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 6220UJ 0021000 | Red | 612825174363 | C |
| Footnote: | C - CRATE REEL PUT-UP. |