Product Hierarchy
Product Hierarchy

6201UE - Security & Sound, 3 Conductor 16 AWG BC, Plenum




Security & Commercial Audio Cable, 3 Conductor 16 AWG stranded (19x29) bare copper conductors with Flamarrest® insulation, Plenum, Flamarrest® jacket with ripcord.

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)316 AWG19x29BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.008 in (0.20 mm)0.073 in (1.9 mm)Black, Red, White
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.187 in (4.75 mm)Yes
Overall Cable Diameter (Nominal): 0.187 in (4.75 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
4.2 Ohm/1000ft (14 Ohm/km)36.5 pF/ft (120 pF/m)6.25 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.87 in (47.5 mm)1.87 in (47.5 mm)
Max. Pull Tension: 88 lbs (40 kg)
Bulk Cable Weight: 33 lbs/1000ft (49 kg/km)

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262 (UL 910), FT6
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 5201UE

History

Update and Revision: Revision Number: 0.588 Revision Date: 06-10-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
6201UE 8771000NaturalReel1,000 ft612825174196C
6201UE 877U1000NaturalUnReel1,000 ft612825427117
6201UE 877Z1000NaturalReelTuff Box1,000 ft612825174219
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
Audio Video Solutions Guide
No accessories are available for this product