Security & Commercial Audio Cable, 3 Conductor 16 AWG stranded (19x29) tinned copper conductors with Flamarrest® insulation, Beldfoil® shield, plenum CMP rating and Flamarrest® low smoke PVC jacket with ripcord.
| Suitable Applications: | Commercial Audio Systems, Intercom/PA Systems, Sound/Audio Systems |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 16 AWG | 19x29 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.077 in (2.0 mm) | Black, White, Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (Solid) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.200 in | Yes |
| Overall Cable Diameter (Nominal): | 0.200 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| 4.4 Ohm/1000ft | 81.5 pF/ft (267 pF/m) | 147.0 pF/ft (482.3 pF/m) | 0.150 µH/ft (0.492 µH/m) | 6.25 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 15.2 Ohm/1000ft (49.9 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2 in (51 mm) | 2 in |
| Max. Pull Tension: | 96.3 lbs (43.7 kg) |
| Bulk Cable Weight: | 37 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262 (UL 910), FT6 |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 5201FH |
| Update and Revision: | Revision Number: 0.75 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 6201FH 8771000 | Natural | Reel | 1,000 ft | 612825174202 | C |
| Footnote: | C - CRATE REEL PUT-UP. |