Security & Commercial Audio Cable, 2 Conductor 16 AWG stranded (19x29) tinned copper conductors with Flamarrest® insulation, Plenum, Flamarrest® jacket with ripcord.
| Suitable Applications: | Intercom/PA Systems, Sound/Audio Systems |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 16 AWG | 19x29 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.077 in (2.0 mm) | Black And White |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.184 in | Yes |
| Overall Cable Diameter (Nominal): | 0.184 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current |
|---|---|---|---|
| 4.4 Ohm/1000ft | 36.5 pF/ft (120 pF/m) | 0.145 µH/ft (0.476 µH/m) | 6.25 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.84 in (46.7 mm) | 1.84 in |
| Max. Pull Tension: | 60.8 lbs (27.6 kg) |
| Bulk Cable Weight: | 24 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262 (UL 910), FT6 |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 5200UH |
| Update and Revision: | Revision Number: 0.247 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 6200UH 010U1000 | Black | UnReel | 1,000 ft | 612825421696 |
| 6200UH 010Z1000 | Black | ReelTuff Box | 1,000 ft | 612825174127 |
| 6200UH 008U1000 | Gray | UnReel | 1,000 ft | 612825174097 |
| 6200UH 877500 | Natural | Reel | 500 ft | 612825174110 |
| 6200UH 8771000 | Natural | Reel | 1,000 ft | 612825174134 |
| 6200UH 877U1000 | Natural | UnReel | 1,000 ft | 612825174165 |
| 6200UH 009U1000 | White | UnReel | 1,000 ft | 612825174103 |