(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)Security & Commercial Audio Cable, 2-16 AWG stranded (19x29) bare copper conductors with Flamarrest® insulation, Beldfoil® shield, Plenum-CMP, Flamarrest® jacket with ripcord
Suitable Applications: | Security Systems, Intercom/PA Systems, Sound/Audio Systems, Power Limited Controls |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 16 AWG | 19x29 | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.075 in (1.9 mm) | Black, Red |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.184 in (4.67 mm) | Yes |
Overall Cable Diameter (Nominal): | 0.184 in (4.67 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 4 Ohm/1000ft | 81.5 pF/ft (267 pF/m) | 146.7 pF/ft (481.3 pF/m) | 18 Amps per conductor @ 25°C |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
75°C | 0°C to +75°C |
Stationary Min. | Installation Min. |
---|---|
1.8 in (46 mm) | 1.8 in (46 mm) |
Max. Pull Tension: | 84 lbs (38 kg) |
Bulk Cable Weight: | 31 lbs/1000ft |
Environmental Suitability: | Indoor - Plenum, Indoor |
Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 800, CMP |
CEC / C(UL) Compliance: | CMP |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Non-Plenum Number: | 5200FH |
Update and Revision: | Revision Number: 0.525 Revision Date: 02-15-2024 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
6200FE 010Z500 | Black | ReelTuff Box | 500 ft | ||
6200FE 0101000 | Black | Reel | 1,000 ft | 612825423454 | |
6200FE 010Z1000 | Black | ReelTuff Box | 1,000 ft | 612825173915 | |
6200FE D151000 | Blue | Reel | 1,000 ft | 612825173939 | |
6200FE 005Z1000 | Green | ReelTuff Box | 1,000 ft | 612825350255 | |
6200FE 0051000 | Green, Dark | Reel | 1,000 ft | 612825423447 | |
6200FE 877500 | Natural | Reel | 500 ft | 612825423461 | |
6200FE 8771000 | Natural | Reel | 1,000 ft | 612825173922 | C |
6200FE 877Z1000 | Natural | ReelTuff Box | 1,000 ft | 612825350668 | |
6200FE 0031000 | Orange | Reel | 1,000 ft | 612825350231 | |
6200FE 0021000 | Red | Reel | 1,000 ft | 612825350224 | |
6200FE 0071000 | Violet | Reel | 1,000 ft | 612825350262 | |
6200FE 0091000 | White | Reel | 1,000 ft | 612825350279 | |
6200FE 0041000 | Yellow | Reel | 1,000 ft | 612825350248 |