UL Type TC (1277) VN/PVC, 1 Triad 14AWG (7x22) Bare Copper, PVC-NYL Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
| Element | AWG | Stranding | Material | No. of Triads |
|---|---|---|---|---|
| Conductor(s) | 14 | 7x22 | BC - Bare Copper | 1 |
| Conductor Count: | 3 |
| Material | Nominal Diameter |
|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.116 in |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | White |
| 3 | Red |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 18 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.348 in | 0.047 in |
| Nominal Conductor DCR |
|---|
| 2.52 Ohm/1000ft |
| Max. Recommended Current [A] |
|---|
| 25 Amps per Conductor at 30ºC |
| UL Description | UL Voltage Rating | Voltage Rating [V] |
|---|---|---|
| TC | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
| NPLF | 150 V RMS (NPLF) |
| UL Temperature Rating: | 75°C Wet, 90°C Dry |
| Operating Temperature Range: | -30°C To +90°C |
| UV Resistance: | Yes |
| Bulk Cable Weight: | 75 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 97 lbs |
| Minimum Minor Axis Bend Radius: | 3.48 in |
| NEC/(UL) Compliance: | NPLF, TC-ER, THHN, THWN |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | Yes |
| EU CE Mark: | Yes |
| Suitability - Burial: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| UL Flammability: | UL 1685 UL Loading |
| IEEE Flammability: | IEEE 1202 |
| UL voltage rating: | 600 V RMS (Type TC) |
| Plenum (Y/N): | No |
| Item # | Put-Up Type |
|---|---|
| 61T1401 0105000 | Reel |
| Update and Revision: | Revision Number: 0.48 Revision Date: 02-03-2025 |