Product Hierarchy
Product Hierarchy

61P1812 - Inst, 12 Pr #18 Str BC, PVC-NYL Ins E1, OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry 75C Wet

UL Instrumentation, 12 Pair 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, TC-ER NPLF 90C Dry 75C Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)1218 AWG7x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.022 in (0.56 mm)0.088 in (2.2 mm)ICEA S-73-732 Table E1: Black & White and Numbered
Inner Shield
Material
No Shield
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.063 in (1.6 mm)0.714 in
Overall Cable Diameter (Nominal): 0.714 in

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
7.0 Ohm/1000ft6 Amps per Conductor at 30ºC
Nom Outer Shield DCR: 7.58 Ohm/1000ft (24.9 Ohm/km)
Voltage
UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 75°C Wet-30°C To +90 °C Dry, +75°C Wet
Bend Radius
Stationary Min.Installation Min.
8.568 in (217.6 mm)8.568 in
Max. Pull Tension: 546 lbs (248 kg)
Bulk Cable Weight: 269 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, Article 760
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alternate color coding available upon request.

History

Update and Revision: Revision Number: 0.43 Revision Date: 09-07-2025

Part Numbers

Variants
Item #Putup TypeUPC
61P1812 0105000Reel612825363484
Date: 2005-04-01
No accessories are available for this product