UL Instrumentation, 6 Pair 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, TC-ER NPLF 90C Dry 75C Wet SUN RES DIR BUR
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
| AWG | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 18 | 7x26 | BC - Bare Copper | 6 |
| Total Number of Pairs: | 6 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.088 in | 0.021 in |
| Number | Color |
|---|---|
| Pairs 1 - 6 | ICEA S-73-732 Table E1: Black & White and Numbered |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 22 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.583 in | 0.063 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR |
|---|---|
| 5.86 Ohm/1000ft | 4.47 Ohm/1000ft |
| Max. Recommended Current [A] |
|---|
| 3 Amps per Conductor at 30ºC |
| UL Description | UL Voltage Rating |
|---|---|
| TC | |
| NPLF | 150 V RMS (NPLF) |
| Operating Temperature Range: | -30°C To +90 °C Dry, +75°C Wet |
| Bulk Cable Weight: | 158 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 156 lbs |
| Minimum Minor Axis Bend Radius: | 6.7 in |
| NEC/(UL) Compliance: | NPLF, TC-ER |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| Suitability - Burial: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| UL Flammability: | UL1685 UL Loading |
| IEEE Flammability: | IEEE 1202 |
| UL voltage rating: | 600 V RMS (Type TC) |
| Notes: | Alternate color coding available upon request. |
| Update and Revision: | Revision Number: 0.43 Revision Date: 05-31-2024 |