Product Hierarchy
Product Hierarchy

61P1801 - Inst PVC/PVC, 1 Pr #18 Str BC, PVC-NYL Ins E1, OS, Blk PVC Jkt, TC NPLF 90C Dry 75C Wet


UL Instrumentation, 1 Pair 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, TC NPLF 90C Dry 75C Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)218 AWG7x26.5BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.022 in (0.56 mm)0.088 in mmICEA Chart E1
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.047 in (1.2 mm)0.274 inYes
Overall Cable Diameter (Nominal): 0.274 in

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
6.66 Ohm/1000ft18 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V (TC), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 75°C WetWet/Dry: -30°C to 90°C
Bend Radius
Stationary Min.Installation Min.
3.288 in (83.52 mm)3.288 in
Max. Pull Tension: 53.9 lbs (24.4 kg)
Bulk Cable Weight: 35 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
Flammability / Reaction to Fire: UL 1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, Article 760, NPLF, TC
CEC / C(UL) Compliance: .

History

Update and Revision: Revision Number: 0.33 Revision Date: 08-07-2026

Part Numbers

Variants
Item #UPC
61P1801 0105000612825360841
No accessories are available for this product