Product Hierarchy
Product Hierarchy

61P1612 - Inst PVC/PVC, 12 Pr #16 Str BC, PVC-NYL Ins E1, OS, Blk PVC Jkt, TC-ER NPLF 90C Dry 75C Wet


UL Instrumentation, 12 Pair 16AWG (7x24) Bare Copper, PVC-NYL Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, TC-ER NPLF 90C Dry 75C Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNominal DiameterNo. of Pairs
Pair(s)167x24BC - Bare Copper0.0571 in12
Total Number of Pairs: 12
Insulation
MaterialNominal DiameterNominal Wall Thickness
PVC/Nylon - Polyvinyl Chloride + Nylon0.088 in0.021 in
Color Chart
Color
Black & White and Numbered
Outer Jacket
MaterialNominal DiameterNominal Wall ThicknessRipcord
PVC/Nylon - Polyvinyl Chloride + Nylon0.876 in0.085 inYes

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Outer Shield DCR
4.45 Ohm/1000ft1.41 Ohm/1000ft
Current
Max. Recommended Current [A]
3.1 Amps per Conductor at 25ºC
Voltage
UL DescriptionUL Voltage Rating
600 V
NPLF150 V

Temperature Range

UL Temperature Rating: 75°C Wet, 90°C Dry
Operating Temperature Range: -30°C To +90°C

Mechanical Characteristics

UV Resistance: Yes
Bulk Cable Weight: 411 lbs/1000ft
Maximum Recommended Pulling Tension: 856.8 lbs

Standards

NEC/(UL) Compliance: TC-ER, NPLF

Suitability

Suitability - Burial: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

CSA/C(UL) Flammability: FT4
IEEE Flammability: IEEE 1202
UL voltage rating: 600 V RMS (Type TC)

Related Part Numbers

Variants
Item #UPC
61P1612 0105000612825363385

History

Update and Revision: Revision Number: 0.90 Revision Date: 08-10-2026
No accessories are available for this product