Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
UL Instrumentation, 4 Pair 16AWG (7x24) Bare Copper, PVC-NYL Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, TC-ER NPLF 90C Dry 75C Wet SUN RES DIR BUR
| Element | AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
|---|---|---|---|---|---|
| Pair(s) | 16 | 7x24 | BC - Bare Copper | 0.0571 in | 4 |
| Total Number of Pairs: | 4 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.088 in | 0.021 in |
| Color |
|---|
| Black & White and Numbered |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.551 in | 0.063 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR |
|---|---|
| 4.45 Ohm/1000ft | 1.47 Ohm/1000ft |
| Max. Recommended Current [A] |
|---|
| 4.34 Amps per Conductor at 25ºC |
| UL Description | UL Voltage Rating |
|---|---|
| 600 V | |
| NPLF | 150 V |
| UL Temperature Rating: | 75°C Wet, 90°C Dry |
| Operating Temperature Range: | -30°C To +90°C |
| UV Resistance: | Yes |
| Bulk Cable Weight: | 164 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 285.6 lbs |
| NEC/(UL) Compliance: | TC-ER, NPLF |
| Suitability - Burial: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| CSA/C(UL) Flammability: | FT4 |
| IEEE Flammability: | IEEE 1202 |
| UL voltage rating: | 600 V RMS (Type TC) |
| Item # | UPC |
|---|---|
| 61P1604 0105000 | 612825359814 |
| Update and Revision: | Revision Number: 0.91 Revision Date: 08-07-2026 |