Product Hierarchy
Product Hierarchy

61P1602 - Inst PVC/PVC, 2 Pr #16 Str BC, PVC-NYL Ins E1, OS, Blk PVC Jkt, TC-ER NPLF 90C Dry 75C Wet


UL Instrumentation, 2 Pair 16AWG (7x24) Bare Copper, PVC-NYL Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, TC-ER NPLF 90C Dry 75C Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)216 AWG7x24.5BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.022 in (0.56 mm)0.104 in mmBlack and Numbered
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.047 in (1.2 mm)0.416 inYes
Overall Cable Diameter (Nominal): 0.416 in

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
4.18 Ohm/1000ft14.4 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 75°C WetWet/Dry: -30°C to 90°C
Bend Radius
Stationary Min.Installation Min.
4.992 in (126.8 mm)4.992 in
Max. Pull Tension: 155.4 lbs (70.49 kg)
Bulk Cable Weight: 83 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
Flammability / Reaction to Fire: UL 1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, Article 760, NPLF, TC-ER
CEC / C(UL) Compliance: .

History

Update and Revision: Revision Number: 0.33 Revision Date: 08-07-2026

Part Numbers

Variants
Item #UPC
61P1602 0105000612825359876
No accessories are available for this product