Product Hierarchy
Product Hierarchy

61P1601 - Inst, 1 Pr #16 Str BC, PVC-NYL Ins E1, OS, Blk PVC Jkt, 600V TC 150V NPLF THHN OR THWN

UL Instrumentation, 1 Pair 16AWG (7x24) Bare Copper, PVC-NYL Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC 150V NPLF THHN OR THWN 90C Dry 75C Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)1167x24BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PVC/Nylon - Polyvinyl Chloride + Nylon0.022 in (0.56 mm)0.101 in (2.57 mm)ICEA Chart E1
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.047 in (1.2 mm)0.300 in (7.62 mm)Yes

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
4.2 Ohm/1000ft18 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V (TC), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 75°C Wet-30°C To +90°C Dry, +75°C Wet
Bend Radius
Stationary Min.Installation Min.
1.2 in (30 mm)1.5 in (38 mm)
Max. Pull Tension: 71.4 lbs (32.4 kg)
Bulk Cable Weight: 48 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL 1685 UL loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, Article 760, NPLF, TC, THWN-2
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alternate color coding available upon request.

History

Update and Revision: Revision Number: 0.68 Revision Date: 02-15-2024

Part Numbers

Variants
Item #Putup TypeUPC
61P160101010000Reel612825359463
61P160101020000Reel
Date: 2005-04-01
No accessories are available for this product