Product Hierarchy
Product Hierarchy

6198 - Teck90 1000V, 3+G C #4/0+4 Str BC, XLPE Ins M4, PVC Jkt, SIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C




Teck90 1000V, 3+G Conductor 4/0+4AWG (19x9H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Steel Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

Product Overview

Suitable Applications: CEC Power and Control Applications

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)34/0 AWG19x9BC - Bare Copper
Ground Wire14 AWG7x12BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLP, XLPO, XLPE (Thermoset)0.080 in (2.0 mm)0.677 in (17.2 mm)Black, Red, Blue
Ground WireNo Insulation
Outer Shield
Material
No Shield
Inner Jacket
MaterialNom. ThicknessNom. DiameterRipcordColor
PVC - Polyvinyl Chloride0.083 in (2.1 mm)1.622 in (41.20 mm)YesBlack
Armor
Armor Type & MaterialArmor ThicknessDiameter Over Armor
SIA - Steel Interlock Armor0.025 in (0.64 mm)1.902 in (48.31 mm)
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.053 in (1.3 mm)2.008 in (51.00 mm)
Overall Cable Diameter (Nominal): 2.008 in (51.00 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)0.051 Ohm/1000ft260 Amps per Conductor at 30ºC
Ground Wire0.254 Ohm/1000ft (0.833 Ohm/km)
Voltage
Voltage Rating
1000 V (TECK 90)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C-40°C To +90°C
Bend Radius
Stationary Min.Installation Min.
16.064 in (408.03 mm)16.064 in (408.03 mm)
Max. Pull Tension: 8267.6 lbs (3750.1 kg)
Bulk Cable Weight: 3867 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance
CEC / C(UL) Compliance: TECK 90, HL

History

Update and Revision: Revision Number: 0.208 Revision Date: 03-10-2026

Part Numbers

Variants
Item #Putup TypeUPC
6198 010984Reel612825340102
6198 0101969Reel
Cabling Solutions for Industrial Applications
Instrumentation and Control Cable
No accessories are available for this product