Product Hierarchy
Product Hierarchy

6197 - Teck90 1000V, 2+G C #2/0+6 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C




Teck90 1000V, 2+G Conductor 2/0+6AWG (19x11H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

Product Overview

Suitable Applications: CEC Power and Control Applications

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)22/0 AWG19x11BC - Bare Copper
Ground Wire16 AWG7x14BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLP, XLPO, XLPE (Thermoset)0.080 in (2.0 mm)0.571 in (14.5 mm)ICEA Chart E1
Ground WireNo Insulation
Outer Shield
Material
No Shield
Inner Jacket
MaterialNom. ThicknessNom. DiameterRipcordColor
PVC - Polyvinyl Chloride0.083 in (2.1 mm)1.308 in (33.22 mm)YesBlack
Armor
Armor Type & MaterialArmor ThicknessDiameter Over Armor
AIA - Aluminum Interlock Armor0.034 in (0.86 mm)1.568 in (39.83 mm)
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.053 in (1.3 mm)1.674 in
Overall Cable Diameter (Nominal): 1.674 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)0.08 Ohm/1000ft195 Amps per Conductor at 30ºC
Ground Wire0.41 Ohm/1000ft (1.3 Ohm/km)
Voltage
Voltage Rating
1000 V (TECK 90)

Mechanical Characteristics

Temperature
OperatingInstallation
-40°C To +90°C-25°C To +90°C
Bend Radius
Stationary Min.Installation Min.
13.39 in (340.1 mm)13.39 in
Max. Pull Tension: 3746.3 lbs (1699.3 kg)
Bulk Cable Weight: 1607 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance
CEC / C(UL) Compliance: TECK 90, HL.
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.113 Revision Date: 03-10-2026

Part Numbers

Variants
Item #Putup TypeUPC
6197 0102460Reel612825340096
6197 010984Reel
Date: 2005-10-01
Cabling Solutions for Industrial Applications
Instrumentation and Control Cable
No accessories are available for this product