Product Hierarchy
Product Hierarchy

6194 - Teck90 600V, 3+4+G C #2+12+6 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C




Teck90 600V, 3+4+G Conductor 2+12+6AWG (7x10+7x20) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor127x10BC - Bare Copper3
Conductor2127x20BC - Bare Copper4
Ground67x14BC - Bare Copper1
Conductor Count: 7
Insulation
ElementMaterialNominal Diameter
Conductor1XLP, XLPO, XLPE (Thermoset)0.405 in
Conductor2XLP, XLPO, XLPE (Thermoset)0.150 in
GroundNo Insulation
Color Chart
Color
Black
Red
Blue
Color Chart 2
Color
Black
Red
Blue
White
Inner Jacket
MaterialColor
PVC - Polyvinyl ChlorideBlack
Outer Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.873 in

Construction and Dimensions

Armor
Type of ArmorMaterial
InterlockedAluminum

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
0.166 Ohm/1000ft
Current
Max. Recommended Current [A]
91 Amps per Conductor at 30ºC
Voltage
Non-UL DescriptionNon-UL Voltage Rating
Teck90600 V

Temperature Range

Operating Temperature Range: -40°C To +90°C

Mechanical Characteristics

UV Resistance: Yes
Bulk Cable Weight: 1373 lbs/1000ft
Maximum Recommended Pulling Tension: 6406.9 lbs

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

CSA/C(UL) Flammability: FT4

History

Update and Revision: Revision Number: 0.50 Revision Date: 03-20-2026
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product