Teck90 1000V, 3+G Conductor 4/0+4AWG (19x9H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C
| Suitable Applications: | Power and Control Applications up to 600V |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 4/0 | 19x10 | BC - Bare Copper |
| Ground | 1 | 4 | 7x12 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| XLP, XLPO, XLPE (Thermoset) | 0.081 in (2.1 mm) | 0.677 in (17.2 mm) | Black, Red, Blue |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.083 in (2.1 mm) | 1.625 in (41.28 mm) |
| Armor Type & Material | Diameter Over Armor |
|---|---|
| AIA - Aluminum Interlock Armor | 1.902 in (48.31 mm) |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.053 in (1.3 mm) | 2.008 in (51.00 mm) |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 0.052 Ohm/1000ft | 24 Amps per Conductor at 30ºC |
| Ground | 0.259 Ohm/1000ft (0.850 Ohm/km) |
| Voltage Rating |
|---|
| 1000 V (TECK 90) |
| UL Temperature | Operating | Installation |
|---|---|---|
| 90°C | -40°C To +90°C | -25°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 16.064 in (408.03 mm) | 16.064 in (408.03 mm) |
| Max. Pull Tension: | 8217.6 lbs (3727.4 kg) |
| Bulk Cable Weight: | 3160 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| CEC / C(UL) Compliance: | TECK 90, HL |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.212 Revision Date: 05-31-2024 |