Product Hierarchy
Product Hierarchy

6163 - Teck90 1000V, 3+G C #3/0+6 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C




Teck90 1000V, 3+G Conductor 3/0+6AWG (19x10H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

Product Overview

Suitable Applications: Power and Control Applications up to 600V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)33/019x10BC - Bare Copper
Ground147x12BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
XLP, XLPO, XLPE (Thermoset)0.08 in (2.0 mm)0.622 in (15.8 mm)Black, Red, Blue
Inner Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.083 in (2.1 mm)1.503 in (38.18 mm)
Armor
Armor Type & MaterialDiameter Over Armor
AIA - Aluminum Interlock Armor1.783 in (45.29 mm)
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.053 in (1.3 mm)1.889 in (47.98 mm)Yes

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)0.065 Ohm/1000ft24 Amps per Conductor at 30ºC
Ground0.259 Ohm/1000ft (0.850 Ohm/km)
Voltage
Voltage Rating
1000 V (TECK 90)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-40°C To +90°C
Bend Radius
Stationary Min.Installation Min.
15.04 in (382.0 mm)15.04 in (382.0 mm)
Max. Pull Tension: 6650 lbs (3020 kg)
Bulk Cable Weight: 2692 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
CEC / C(UL) Compliance: TECK 90, HL
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.337 Revision Date: 05-31-2024

Part Numbers

Variants
Item #Putup Type
6163 0102950Reel
6163 0102500Reel
Date: 2005-10-01
Cabling Solutions for Industrial Applications
No accessories are available for this product