Product Hierarchy
Product Hierarchy

6158 - Teck90 1000V, 2+G C #1/0+6 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C


Teck90 1000V, 2+G Conductor 1/0+6AWG (19x12H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

Product Overview

Suitable Applications: CEC Power and Control Applications

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)21/0 AWG19x12BC - Bare Copper
Ground Wire16 AWG7x14BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLP, XLPO, XLPE (Thermoset)0.080 in (2.0 mm)0.527 in (13.4 mm)Black, White
Ground WireNo Insulation
Outer Shield
Material
No Shield
Inner Jacket
MaterialNom. ThicknessNom. DiameterRipcordColor
PVC - Polyvinyl Chloride0.083 in (2.1 mm)1.220 in (30.99 mm)YesBlack
Armor
Armor Type & MaterialArmor ThicknessDiameter Over Armor
AIA - Aluminum Interlock Armor0.034 in (0.86 mm)1.480 in (37.59 mm)
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.053 in (1.3 mm)1.586 in
Overall Cable Diameter (Nominal): 1.586 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)102 Ohm/1000ft170 Amps per Conductor at 30ºC
Ground Wire0.419 Ohm/1000ft (1.37 Ohm/km)
Voltage
Voltage Rating
1000 V (TECK 90)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C-40°C To +90°C
Bend Radius
Stationary Min.Installation Min.
12.68 in (322.1 mm)12.688 in
Max. Pull Tension: 2854.7 lbs (1294.9 kg)
Bulk Cable Weight: 1426 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance
CEC / C(UL) Compliance: TECK 90, HL

History

Update and Revision: Revision Number: 0.54 Revision Date: 03-18-2026
Instrumentation and Control Cable
No accessories are available for this product