Product Hierarchy
Product Hierarchy

6157 - Teck90 1000V, 4+G C #2/0+6 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C


Teck90 1000V, 4+G Conductor 2/0+6AWG (19x11H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNominal DiameterNo. of Conductors
Conductor1/019x11BC - Bare Copper0.365 in4
Ground67x14BC - Bare Copper0.179 in1
Conductor Count: 4
Insulation
MaterialNominal DiameterNominal Wall Thickness
XLP, XLPO, XLPE (Thermoset)0.527 mm0.081 in
No Insulation
Color Chart
NumberColor
1Black
2Red
3White
4Blue
Inner Jacket Material
MaterialNominal Wall Thickness
PVC - Polyvinyl Chloride0.083 in
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride1.802 in0.053 in
1.928

Construction and Dimensions

Armor
Type of ArmorMaterialDiameter over Armoring
InterlockedAluminum1.696 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
0.084 Ohm/1000ft
Current
Max. Recommended Current [A]
170 Amps per conductor @ 25°C
Voltage
Non-UL DescriptionNon-UL Voltage Rating
CSA1000 V RMS

Temperature Range

Installation Temp Range: -25°C To +90°C
Non-UL Temp Rating: 90°C
UL Temp Rating: 90°C
Operating Temp Range: -40°C To +90°C

Mechanical Characteristics

Bulk Cable Weight: 2612 lbs/1000ft
Max Recommended Pulling Tension: 4700 lbs
Min Bend Radius (Overall): 23.0 in
Min Bend Radius/Minor Axis: 21.5 in

Standards

NEC/(UL) Specification: N/A

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2006-01-01
CA Prop 65: Yes

Suitability

Suitability - Hazardous Locations: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

CSA Flammability: FT4

Plenum/Non-Plenum

Plenum (Y/N): No

History

Update and Revision: Revision Number: 0.55 Revision Date: 05-26-2020
Date: 2006-01-01
Cabling Solutions for Industrial Applications
Instrumentation and Control Cable
No accessories are available for this product