Surveillance & CCTV Cable, RG11, Plenum-CMP, 14 AWG solid bare copper, foam FEP core, 95% bare copper braid, PVDF
| Suitable Applications: | Surveillance, CCTV Camera |
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 14 | Solid | BC - Bare Copper | 0.064 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter |
|---|---|
| FEP - Fluorinated Ethylene Propylene (Foam) | 0.274 in |
| Type | Material | Coverage [%] |
|---|---|---|
| Braid | Bare Copper (BC) | 95% |
| Material | Nominal Diameter |
|---|---|
| PVDF - Polyvinylidene Fluoride | 0.348 in |
| Weight: | 0.935 lbs |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|---|
| 2.6 Ohm/1000ft | 2.6 Ohm/1000ft | 1.2 Ohm/1000ft | 1.2 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 16.3 pF/ft |
| Nominal Inductance |
|---|
| 0.106 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.17 dB/100ft |
| 10 MHz | 0.4 dB/100ft |
| 50 MHz | 0.95 dB/100ft |
| 100 MHz | 1.4 dB/100ft |
| 200 MHz | 2.1 dB/100ft |
| 400 MHz | 3.4 dB/100ft |
| 700 MHz | 5 dB/100ft |
| 900 MHz | 6 dB/100ft |
| 1000 MHz | 6.5 dB/100ft |
| Max. Delay Skew | Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|---|
| 84 ns/100m | 1.22 ns/ft | 83% |
| Typical Unbalanced NEXT % | Typical Unbalanced FEXT % |
|---|---|
| 0.9 MHz | |
| 0.9 MHz |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Frequency (MHz) |
|---|
| 1 |
| UL Temperature Rating: | 125°C |
| Operating Temperature Range: | -20°C To +125°C |
| Bulk Cable Weight: | 81 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 138 lbs |
| Minimum Bend Radius During Installation: | 0.9 in |
| Minimum Minor Axis Bend Radius: | 3.5 in |
| Width | Height | Depth |
|---|---|---|
| 1 | 0.97 | 1 |
| NEC/(UL) Compliance: | CMP |
| CEC/C(UL) Compliance: | CMP |
| RG Type: | 11 |
| Series Type: | 11 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive Compliance: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Aerial: | Yes - When supported by messenger wire |
| Suitability - Hazardous Locations: | No |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| UL Flammability: | NFPA 262 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | Yes |
| Non-Plenum Number: | 513945 |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 613948 0091000 | White | Reel | 1,000 ft | 612825173823 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.408 Revision Date: 02-20-2026 |