Product Hierarchy
Product Hierarchy

6122FL - Fire Alarm, #14-4c BC, Shielded, FPLP




Fire Alarm Cable, Plenum-FPLP, 4-14 AWG solid bare copper conductors with Flamarrest® insulation, overall Beldfoil® shield, Flamarrest® jacket with ripcord

Product Overview

Suitable Applications: Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)414 AWGSolidBC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.012 in (0.30 mm)0.089 in (2.3 mm)Black, Red, Brown, Blue
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (Solid) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.245 inYes
Overall Cable Diameter (Nominal): 0.245 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
2.43 Ohm/1000ft46 pF/ft (150 pF/m)82.8 pF/ft (272 pF/m)6.4 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 10.6 Ohm/1000ft (34.8 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C To +75°C
Bend Radius
Stationary Min.Installation Min.
3.67 in (93.2 mm)3.67 in
Max. Pull Tension: 207 lbs (93.9 kg)
Bulk Cable Weight: 73 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: NFPA 262 (UL910)
NEC / UL Compliance: Article 760, FPLP
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): California State Fire Marshall
Non-Plenum Number: 5122FL

History

Update and Revision: Revision Number: 0.317 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
6122FL 0021000Red612825173793C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
No accessories are available for this product