Product Hierarchy
Product Hierarchy

6120UL - Fire Alarm, #14-2c BC, FPLP




Fire Alarm Cable, Plenum-FPLP, 2-14 AWG solid bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

Product Overview

Suitable Applications: Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)214 AWGSolidBC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.010 in (0.25 mm)0.0845 in (2.15 mm)Black, Red
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.201 in (5.11 mm)Yes
Overall Cable Diameter (Nominal): 0.201 in (5.11 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
Conductor(s)2.42 Ohm/1000ft37 pF/ft (120 pF/m)25 Amps per conductor @ 25°C
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C to +75°C
Bend Radius
Stationary Min.Installation Min.
1.6 in (41 mm)1.6 in (41 mm)
Max. Pull Tension: 99.4 lbs (45.1 kg)
Bulk Cable Weight: 34 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum)
NEC / UL Compliance: Article 760, FPLP
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): California State Fire Marshall
Non-Plenum Number: 5120UL

History

Update and Revision: Revision Number: 0.439 Revision Date: 02-03-2025

Part Numbers

Variants
Item #ColorUPCFootnote
6120UL 0101000Black612825173731
6120UL D151000Blue612825173700C
6120UL 0011000Brown612825173717
6120UL 0051000Green612825350354
6120UL 8771000Natural612825350385
6120UL 0031000Orange612825350347
6120UL 0021000Red612825339564C
6120UL 002500Red612825173724
6120UL 0071000Violet612825350361
6120UL 0071000Violet612825350361
6120UL 0041000Yellow612825352228
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product