Product Hierarchy
Product Hierarchy

6120FL - Fire Alarm, #14-2c BC, Shielded, FPLP




Fire Alarm Cable, Plenum-FPLP, 2-14 AWG solid bare copper conductors with Flamarrest® insulation, overall Beldfoil® shield, Flamarrest® jacket with ripcord

Product Overview

Suitable Applications: Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)214 AWGSolidBC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.012 in (0.30 mm)0.0886 in (2.25 mm)Black, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (Solid) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.209 in (5.31 mm)Yes
Overall Cable Diameter (Nominal): 0.209 in (5.31 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
Conductor(s)2.42 Ohm/1000ft86 pF/ft (280 pF/m)154.8 pF/ft (507.9 pF/m)0.15 µH/ft (0.49 µH/m)25 Amps per conductor @ 25°C
Nom Outer Shield DCR: 11.2 Ohm/1000ft (36.7 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C to +75°C
Bend Radius
Stationary Min.Installation Min.
3.13 in (79.5 mm)3.13 in (79.5 mm)
Max. Pull Tension: 113 lbs (51.3 kg)
Bulk Cable Weight: 41 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 760, FPLP
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): California State Fire Marshall
Non-Plenum Number: 5120FL

History

Update and Revision: Revision Number: 0.447 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
6120FL 0021000Red612825173670C
6120FL 002500Red612825173687C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
No accessories are available for this product