Security & Sound Cable, 3 Conductors 14 AWG stranded (19x27) bare copper conductors with Flamarrest® insulation, Plenum, Flamarrest® jacket with ripcord.
| Suitable Applications: | Intercom/PA Systems, Sound/Audio Systems |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 14 AWG | 19x26 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.011 in (0.28 mm) | 0.090 in (2.3 mm) | Black, White, Red |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.224 in | Yes |
| Overall Cable Diameter (Nominal): | 0.224 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current |
|---|---|---|---|
| 2.53 Ohm/1000ft | 39 pF/ft (130 pF/m) | 0.15 µH/ft (0.49 µH/m) | 8 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.24 in (56.9 mm) | 2.24 in |
| Max. Pull Tension: | 142.5 lbs (64.64 kg) |
| Bulk Cable Weight: | 49 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262 (UL 910) |
| NEC / UL Compliance: | Article 725, CL2P |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 5101UH |
| Update and Revision: | Revision Number: 0.393 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 6101UE 8771000 | Natural | Reel | 1,000 ft | 612825427070 | C |
| 6101UE 877Z1000 | Natural | ReelTuff Box | 1,000 ft | 612825173571 | |
| 6101UE 877Z1000 | Natural | ReelTuff Box | 1,000 ft | 612825173571 |
| Footnote: | C - CRATE REEL PUT-UP. |