Product Hierarchy
Product Hierarchy

6101FE - Security & Sound, 3 Conductor 14 AWG BC, Shielded, Plenum




Security & Commercial Audio Cable, 3 Conductor 14 AWG stranded (19x27) bare copper conductors with Flamarrest® insulation, Beldfoil® shield, Plenum, Flamarrest® jacket with ripcord.

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)314 AWG19x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.011 in (0.28 mm)0.094 in (2.4 mm)Black, White, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%16 AWG (7x24) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.234 inYes
Overall Cable Diameter (Nominal): 0.234 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
2.54 Ohm/1000ft85 pF/ft (280 pF/m)153 pF/ft (502 pF/m)8 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 3.6 Ohm/1000ft (12 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
2.34 in (59.4 mm)2.34 in
Max. Pull Tension: 172.9 lbs (78.43 kg)
Bulk Cable Weight: 60 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262 (UL 910)
NEC / UL Compliance: Article 725, CL2P
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 5101FE

History

Update and Revision: Revision Number: 0.377 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
6101FE 8771000NaturalReel1,000 ft612825173557C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
Audio Video Solutions Guide
No accessories are available for this product