(13930)Indoor Fiber Cable
(1468)Indoor/Outdoor Fiber Cable
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
Security & Commercial Audio Cable, Plenum-CL2P, 2-14 AWG stranded (19x27) bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord
| Suitable Applications: | Intercom/PA Systems, Sound/Audio Systems |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 14 AWG | 19x26 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.010 in (0.25 mm) | 0.090 in (2.3 mm) | Black, White |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.210 in (5.33 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.210 in (5.33 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| Conductor(s) | 2.54 Ohm/1000ft | 36 pF/ft (120 pF/m) | 0.145 µH/ft (0.476 µH/m) | 25 Amps per conductor @ 25°C |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating | Installation |
|---|---|---|
| 75°C | 0°C to +75°C | 0°C To +75 |
| Stationary Min. | Installation Min. |
|---|---|
| 2.1 in (53 mm) | 2.1 in (53 mm) |
| Max. Pull Tension: | 95 lbs (43 kg) |
| Bulk Cable Weight: | 35 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 725, CL2P |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 5100UE |
| Update and Revision: | Revision Number: 0.554 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 6100UE 010500 | Black | Reel | 500 ft | 612825173397 | C |
| 6100UE 010Z500 | Black | ReelTuff Box | 500 ft | 612825173410 | |
| 6100UE 010U1000 | Black | UnReel | 1,000 ft | 612825423423 | |
| 6100UE 010Z1000 | Black | ReelTuff Box | 1,000 ft | 612825445371 | |
| 6100UE 008U1000 | Gray | UnReel | 1,000 ft | 612825423409 | |
| 6100UE 008Z1000 | Gray | ReelTuff Box | 1,000 ft | 612825173373 | |
| 6100UE 0081000 | Gray | Reel | 1,000 ft | 612825173366 | |
| 6100UE 877500 | Natural | Reel | 500 ft | 612825173427 | |
| 6100UE 8771000 | Natural | Reel | 1,000 ft | 612825339519 | C |
| 6100UE 877U1000 | Natural | UnReel | 1,000 ft | 612825423430 | |
| 6100UE 877Z1000 | Natural | ReelTuff Box | 1,000 ft | 612825173434 | |
| 6100UE 8775000 | Natural | Reel | 5,000 ft | 612825339502 | |
| 6100UE 009U250 | White | UnReel | 250 ft | 612825377047 | |
| 6100UE 009U500 | White | UnReel | 500 ft | 612825423416 | |
| 6100UE 009U500 | White | UnReel | 500 ft | 612825423416 | |
| 6100UE 009Z500 | White | ReelTuff Box | 500 ft | 612825173403 | |
| 6100UE 009U1000 | White | UnReel | 1,000 ft | 612825173380 | |
| 6100UE 009Z1000 | White | ReelTuff Box | 1,000 ft | 612825445364 | |
| 6100UE 004U1000 | Yellow | UnReel | 1,000 ft | 612825416616 |
| Footnote: | C - CRATE REEL PUT-UP. |