Product Hierarchy
Product Hierarchy

6100FL - Fire Alarm, #14-2c BC, Shielded, FPLP




Fire Alarm Cable, Plenum-FPLP, 2-14 AWG stranded bare copper conductors with Flamarrest® insulation, overall Beldfoil® shield, Flamarrest® jacket with ripcord

Product Overview

Suitable Applications: Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)21419x26BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PVC - Polyvinyl Chloride0.011 in (0.28 mm)0.094 in (2.4 mm)Black, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.218 inYes

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
2.67 Ohm/1000ft78.5 pF/ft (258 pF/m)141.25 pF/ft (463.42 pF/m)25 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 10 Ohm/1000ft (33 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C To +75°C
Bend Radius
Stationary Min.Installation Min.
3.27 in (83.1 mm)3.27 in
Max. Pull Tension: 104.1 lbs (47.22 kg)
Bulk Cable Weight: 38 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: NFPA 262 (UL910), IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 760, FPLP
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 5100FL

History

Update and Revision: Revision Number: 0.326 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
6100FL 0021000Red612825173342C
6100FL 002U1000Red612825173335
Footnote: C - CRATE REEL PUT-UP.
Date: 2009-10-01
No accessories are available for this product