Security & Commercial Audio Cable, Plenum-CL2P, 2-14 AWG stranded bare copper conductors with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord
| Suitable Applications: | Intercom/PA Systems, Sound/Audio Systems |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 14 AWG | 19x26 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.012 in (0.30 mm) | 0.094 in (2.4 mm) | Black, White |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.220 in (5.59 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.220 in (5.59 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|---|
| Conductor(s) | 2.54 Ohm/1000ft | 85 pF/ft (280 pF/m) | 153 pF/ft (502 pF/m) | 25 Amps per conductor @ 25°C |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | 0°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.2 in (56 mm) | 2.2 in (56 mm) |
| Max. Pull Tension: | 104 lbs (47.2 kg) |
| Bulk Cable Weight: | 38 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum) |
| NEC / UL Compliance: | Article 725, CL2P |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 5100FE |
| Update and Revision: | Revision Number: 0.495 Revision Date: 02-03-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 6100FE 006Z1000 | Blue, Light | ReelTuff Box | 1,000 ft | 612825173304 | |
| 6100FE 877500 | Natural | Reel | 500 ft | 612825173298 | |
| 6100FE 877Z500 | Natural | ReelTuff Box | 500 ft | ||
| 6100FE 8771000 | Natural | Reel | 1,000 ft | 612825173311 | C |
| 6100FE 877U1000 | Natural | UnReel | 1,000 ft | 612825423690 | |
| 6100FE 877Z1000 | Natural | ReelTuff Box | 1,000 ft | 612825173328 |