Product Hierarchy
Product Hierarchy

6099 - Teck90 600V, 10+G C #14+14 Str BC, XLPE Ins M4, PVC Jkt, SIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C


Teck90 600V, 10+G Conductor 14+14AWG (7x22H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Steel Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

Product Overview

Suitable Applications: CEC Power and Control Applications

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)1014 AWG7x22BC - Bare Copper
Ground Wire114 AWG7x22BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLP, XLPO, XLPE (Thermoset)0.030 in (0.76 mm)0.132 in (3.35 mm)Black and Numbered
Ground WireNo Insulation
Outer Shield
Material
No Shield
Inner Jacket
MaterialNom. ThicknessNom. DiameterRipcordColor
PVC - Polyvinyl Chloride0.063 in (1.6 mm)0.654 in (16.6 mm)YesBlack
Armor
Armor Type & MaterialArmor ThicknessDiameter Over Armor
SIA - Steel Interlock Armor0.025 in (0.64 mm)0.879 in (22.3 mm)
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.048 in (1.2 mm)0.975 in
Overall Cable Diameter (Nominal): 0.975 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)2.65 Ohm/1000ft17.5 Amps per Conductor at 30ºC
Ground Wire2.67 Ohm/1000ft (8.76 Ohm/km)
Voltage
Voltage Rating
600 V (TECK 90)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C-40°C To +90°C
Bend Radius
Stationary Min.Installation Min.
7.8 in (200 mm)7.8 in
Max. Pull Tension: 800.6 lbs (363.1 kg)
Bulk Cable Weight: 660 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance
CEC / C(UL) Compliance: TECK 90, HL

History

Update and Revision: Revision Number: 0.55 Revision Date: 03-23-2026
Cabling Solutions for Industrial Applications
No accessories are available for this product