Product Hierarchy
Product Hierarchy

6087C - Communication and Control, 7PR #24, Str, Polyethylene, High Density, 300 V, AWM/STYLE 2919 80C, CM 75C, VW-1, CSA CMG, CSA FT4

Communication and Control, 7 Pair 24 AWG (7/32) TC - Tinned Copper, Polyethylene, High Density Insulation, Overall Aluminum/Polyester Shield, Slate PVC Outer Jacket, AWM/STYLE 2919 80C, CM 75C, VW-1, CSA CMG, CSA FT4 CMG, FT4 UL FT4, VW-1; CSA FT4

Product Overview

Suitable Applications: Industrial control systems, raceways, cable trays, and ducts; instrumentation and control circuits; analog and digital signals (4–20 mA, 0–10 V); PLC and DCS systems; sensors, encoders, solenoids, valves, actuators, and positioners.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)724 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)HDPE - High-Density Polyethylene0.010 in (0.25 mm)0.044 in (1.1 mm)Blue/White - White/Blue, Orange/White - White/Orange, Green/White - White/Green, Brown/White - White/Brown, Slate/White - White/Slate, Blue/Red - Red/Blue, Orange/Red - Red/Orange
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.035 in (0.89 mm)0.297 in (7.54 mm)
Overall Cable Diameter (Nominal): 0.297 in (7.54 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Inductance
Pair(s)15.4 pF/ft (50.5 pF/m)28 pF/ft (92 pF/m)100 Ohm0.19 µH/ft (0.62 µH/m)
Nom Outer Shield DCR: 115 Ohm/1000ft (377 Ohm/km)
Voltage
UL Voltage Rating
300 V (CM, CMG), 30 V (AWM 2919)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To +80°C
Bend Radius
Stationary Min.
3.0 in (76 mm)
Max. Pull Tension: 36 lbs (16 kg)

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4
NEC / UL Compliance: Article 800, CMG, CM
AWM Compliance: AWM 2919
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 6087C 7PR 24 AWG SHIELDED 75C (UL) TYPE CM OR AWM 2919 LOW VOLTAGE COMPUTER CABLE --- LLXXXXXX CSA TYPE CMG 60C FT4 CE ROHS

History

Update and Revision: Revision Number: 0.10 Revision Date: 06-30-2026

Part Numbers

Variants
Item #Putup TypeLength
6087C SL005Reel100 ft
No accessories are available for this product