Product Hierarchy
Product Hierarchy

6063 - Teck90 1000V, 2+G C #12+14 Str BC, XLPE Ins E2, PVC Jkt, SIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C


Teck90 1000V, 2+G Conductor 12+14AWG (7x22H) Bare Copper, XLPE Insulation E2 Color Code, PVC Inner Jacket, Steel interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor(s)127x20.5BC - Bare Copper2
Ground147x22BC - Bare Copper1
Conductor Count: 2
Insulation
Material
XLP, XLPO, XLPE (Thermoset)
No Insulation
Color Chart
Color
Black
White
Inner Jacket
MaterialColor
PVC - Polyvinyl ChlorideBlack
Outer Jacket
Material
PVC - Polyvinyl Chloride

Construction and Dimensions

Armor
Type of ArmorMaterial
InterlockedSteel

Mechanical Characteristics

Bulk Cable Weight: 399 lbs/1000ft

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes

History

Update and Revision: Revision Number: 0.48 Revision Date: 03-20-2026
Cabling Solutions for Industrial Applications
Instrumentation and Control Cable
No accessories are available for this product