Product Hierarchy
Product Hierarchy

6056 - Teck90 1000V, 3+G C #6+8 Str BC, XLPE Ins M4, PVC Jkt, SIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C


Teck90 1000V, 3+G Conductor 6+8AWG (7x14H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Steel Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

Product Overview

Suitable Applications: CEC Power and Control Applications

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)36 AWG7x14BC - Bare Copper
Ground Wire18 AWG7x16BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLP, XLPO, XLPE (Thermoset)0.060 in (1.5 mm)0.300 in (7.62 mm)Black, Red, Blue
Ground WireNo Insulation
Outer Shield
Material
No Shield
Inner Jacket
MaterialNom. ThicknessNom. DiameterRipcordColor
PVC - Polyvinyl Chloride0.063 in (1.6 mm)0.773 in (19.6 mm)YesBlack
Armor
Armor Type & MaterialArmor ThicknessDiameter Over Armor
SIA - Steel Interlock Armor0.034 in (0.86 mm)1.033 in (26.24 mm)
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.048 in (1.2 mm)1.129 in (28.68 mm)
Overall Cable Diameter (Nominal): 1.129 in (28.68 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)0.411 Ohm/1000ft75 Amps per Conductor at 30ºC
Ground Wire0.667 Ohm/1000ft (2.19 Ohm/km)
Voltage
Voltage Rating
1000 V (TECK 90)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C-40°C To +90°C
Bend Radius
Stationary Min.Installation Min.
9.032 in (229.4 mm)9.032 in (229.4 mm)
Max. Pull Tension: 142.1 lbs (64.46 kg)
Bulk Cable Weight: 1019 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance
CEC / C(UL) Compliance: TECK 90, HL

History

Update and Revision: Revision Number: 0.67 Revision Date: 03-17-2026
Cabling Solutions for Industrial Applications
Instrumentation and Control Cable
No accessories are available for this product