Teck90 600V, 3+3+G Conductor 12+14+14AWG (7x20H+7x22H) Bare Copper, XLPE Insulation, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C
| Suitable Applications: | Power and Control Applications up to 600V |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor1 | 3 | 12 AWG | 7x20 | BC - Bare Copper |
| Conductor2 | 3 | 14 AWG | 7x22 | BC - Bare Copper |
| Ground Wire | 1 | 14 AWG | 7x22 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor1 | XLP, XLPO, XLPE (Thermoset) | 0.03 in (0.76 mm) | 0.150 in (3.81 mm) | ICEA Chart E2 |
| Conductor2 | XLP, XLPO, XLPE (Thermoset) | 0.03 in (0.76 mm) | 0.132 in (3.35 mm) | ICEA Chart E2 |
| Ground Wire | No Insulation |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord | Color |
|---|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.518 in (13.2 mm) | Yes | Black |
| Armor Type & Material | Armor Thickness | Diameter Over Armor |
|---|---|---|
| AIA - Aluminum Interlock Armor | 0.025 in | 0.743 in |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.048 in (1.2 mm) | 0.839 in |
| Overall Cable Diameter (Nominal): | 0.839 in |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 1.68 Ohm/1000ft | 24 Amps per Conductor at 30ºC |
| Conductor(s) | 2.7 Ohm/1000ft (8.9 Ohm/km) | 25 Amps per Conductor at 30ºC |
| Ground Wire | 2.65 Ohm/1000ft (8.69 Ohm/km) |
| Voltage Rating |
|---|
| 600 V (TECK 90) |
| Operating |
|---|
| -40°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 6.712 in (170.5 mm) | 6.712 in |
| Max. Pull Tension: | 679 lbs (308 kg) |
| Bulk Cable Weight: | 348 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance |
| CEC / C(UL) Compliance: | TECK 90, HL |
| Update and Revision: | Revision Number: 0.196 Revision Date: 09-07-2025 |
| Item # | Putup Type | UPC |
|---|---|---|
| 6054 0105000 | Reel | 612825339045 |