Product Hierarchy
Product Hierarchy

6033C - Communication and Control, 3PR #20, Str, Polypropylene(PP), 300 V, AWM/STYLE 2493 60C, CMG 75C, VW-1, CSA C(UL) TYPE CMG, CSA FT4

Communication and Control, 3 Pair 20 AWG (7/28) TC - Tinned Copper, Polypropylene(PP) Insulation, Slate PVC Outer Jacket, AWM/STYLE 2493 60C, CMG 75C, VW-1, CSA C(UL) TYPE CMG, CSA FT4 C(UL) TYPE CMG, FT4 UL FT4, VW-1; CSA FT4

Product Overview

Suitable Applications: Industrial control systems, raceways, cable trays, and ducts; instrumentation and control circuits; analog and digital signals (4–20 mA, 0–10 V); PLC and DCS systems; sensors, encoders, solenoids, valves, actuators, and positioners.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)320 AWG7x28TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PP - Polypropylene0.013 in (0.33 mm)0.064 in (1.6 mm)Black-Red, Black-White, Black-Green
Inner Shield
ElementShield TypeMaterialCoverageDrainwire Type
Pair(s)TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.047 in (1.2 mm)0.349 in (8.86 mm)
Overall Cable Diameter (Nominal): 0.349 in (8.86 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Inductance
Pair(s)25 pF/ft (82 pF/m)450 pF/ft (1500 pF/m)60 Ohm0.18 µH/ft (0.59 µH/m)
Voltage
UL Voltage Rating
300 V (CMG, AWM 2493)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.
3.5 in (89 mm)
Max. Pull Tension: 42 lbs (19 kg)

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 2493
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 6033C 3PR 20 AWG EXXXXX SHIELDED 75C (UL) C(UL) CMG FT4 OR AWM 2493 CE ROHS

History

Update and Revision: Revision Number: 0.113 Revision Date: 06-30-2026

Part Numbers

Variants
Item #Color
6033C SL002Black and Red
6033C SL001Black and Red
6033C SL005Black and Red
No accessories are available for this product