Product Hierarchy
Product Hierarchy

602PTZ - PTZ, RG-59 #20, #18-1pr, #18-2c, Shielded, CMP, Siamese




PTZ (CCTV + Control + Power) Cable, Plenum-CMP, 1-RG59 20 AWG solid bare copper with foam PFA, 95% bare copper braid, 1-18 AWG stranded bare copper pair with FEP insulation and Beldfoil® shield, 2-18 AWG stranded bare copper conductors with Flamarrest® insulation, Siamese with Flamarrest® jacket

Product Overview

Suitable Applications: Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom)

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNominal DiameterNo. of ConductorsNo. of Coax
Coax(es)20SolidBC - Bare Copper0.032 in1
Pair11819x30BC - Bare Copper0.044 in2
Pair2187x26BC - Bare Copper0.047 in2
Conductor Count: 5
Insulation
ElementMaterialMaterial Trade NameNominal DiameterNominal Wall Thickness
Coax(es)FEP - Fluorinated Ethylene Propylene (Foam)0.133 in
Pair1FEP - Fluorinated Ethylene Propylene0.059 in
Pair2PVC - Polyvinyl ChlorideFlamarrest®0.009 in
Color Chart
NumberColor
Coax CoreWhite
Pair1Blue & White/Blue
Pair2Black & Red
Inner Shield
ElementTypeMaterialMaterial Trade NameCoverage [%]
Coax(es)BraidBare Copper (BC)95%
Pair1TapeBi-Laminate (Alum+Poly)Beldfoil®100%
Pair2No Shield
Inner Jacket
MaterialMaterial Trade NameNominal DiameterNominal Wall Thickness
PVC - Polyvinyl ChlorideFlamarrest®0.193 in0.016 in
PVC - Polyvinyl ChlorideFlamarrest®0.150 in0.014 in
PVC - Polyvinyl ChlorideFlamarrest®0.158 in0.015 in
Outer Shield
Drainwire AWGDrainwire Construction n x D
2019x32
Outer Jacket
MaterialNominal Diameter
Banana Peel (No Overall Jacket)0.363 in
0.15 in
0.158 in
No Jacket0.363 in

Electrical Characteristics

Conductor DCR
ElementNominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Inner Shield DCRNominal Outer Shield DCR
Coax(es)10 Ohm/1000ft10 Ohm/1000ft2.5 Ohm/1000ft
Pair15.5 Ohm/1000ft5.5 Ohm/1000ft7.3 Ohm/1000ft7.3 Ohm/1000ft
Pair26.5 Ohm/1000ft6.5 Ohm/1000ft
Capacitance
ElementNom. Capacitance Conductor to ConductorNom. Capacitance Conductor to Shield
Coax(es)16.1 pF/ft
Pair151 pF/ft97 pF/ft
Pair230 pF/ft
Impedance
ElementNominal Characteristic Impedance
Coax(es)75 Ohm
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz.29 dB/100ft
5 MHz0.7 dB/100ft
10 MHz1.1 dB/100ft
50 MHz1.8 dB/100ft
100 MHz2.7 dB/100ft
200 MHz3.9 dB/100ft
400 MHz5.9 dB/100ft
700 MHz8.5 dB/100ft
900 MHz10 dB/100ft
1000 MHz10.7 dB/100ft
Delay
ElementMax. Delay SkewNominal DelayNominal Velocity of Propagation (VP) [%]
Coax(es)84 ns/100m1.21 ns/ft84%
Current
ElementMax. Recommended Current [A]
Coax(es)
Pair15.2 Amps per Conductor at 25ºC
Pair25 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Installation Temperature Range: 0°C To +75°C
UL Temperature Rating: 75°C
Operating Temperature Range: -10°C To +75°C
Separation Temp Range: 0°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 65 lbs/1000ft
Maximum Recommended Pulling Tension: 162 lbs

Standards

NEC Articles: Article 800
NEC/(UL) Compliance: CMP
CPR Euroclass: Eca
RG Type: 59
Other Specification: Video coax: RG 59/U

Applicable Environmental and Other Programs

Environmental Space: Indoor - Plenum
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: Yes
EU CE Mark: Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: NFPA 262
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): Yes

Related Part Numbers

Non-Plenum Number: 502PTZ
Variants
Item #ColorUPC
602PTZ 0001000Black, Blue, White612825172062
602PTZ 000500Black, Blue, White612825172079
Footnote: C - CRATE REEL PUT-UP.
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Product Notes

Notes: RG59 CCTV + 1 STP 18 AWG Control Grade + 2C 18 AWG CMP. Individually jacketed and color coded components, cabled around and each fused to a central binding spline. Cold environment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg separation.

History

Update and Revision: Revision Number: 0.430 Revision Date: 02-20-2026
Date: 2005-04-01
No accessories are available for this product