(109)Fire Alarm Cable, Plenum-FPLP, 2-12 AWG solid bare copper conductors with Flamarrest® insulation, overall Beldfoil® shield, Flamarrest® jacket with ripcord
Suitable Applications: | Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 12 AWG | Solid | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.011 in (0.28 mm) | 0.104 in (2.64 mm) | Black, Red |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (Solid) TC |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.243 in | Yes |
Overall Cable Diameter (Nominal): | 0.243 in |
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|
1.68 Ohm/1000ft | 50 pF/ft (160 pF/m) | 92 pF/ft (300 pF/m) | 12 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
75°C | 0°C To +75°C |
Stationary Min. | Installation Min. |
---|---|
3.64 in (92.5 mm) | 3.64 in |
Max. Pull Tension: | 172 lbs (78.0 kg) |
Bulk Cable Weight: | 57.2 lbs/1000ft |
Environmental Suitability: | Indoor |
Flammability / Reaction to Fire: | NFPA 262 (UL910) |
NEC / UL Compliance: | Article 760, FPLP |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | California State Fire Marshall |
Non-Plenum Number: | 5020FL |
Update and Revision: | Revision Number: 0.318 Revision Date: 02-15-2024 |
Item # | Color | UPC | Footnote |
---|---|---|---|
6020FL 0021000 | Red | 612825172086 | C |